Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SP - Single-flanged Wheel
Bill of material
150 SPK 20
ORDERNO
Article-number
150 SPK 20
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
175 mm
TRW
Tread width
36 mm
WW
Wheel width
46 mm
LC
Load capacity
1000 kg
HW
Hub width
52 mm
WB
Wheel bearing
Ball bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices